For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO 45 - Fitting, double nuts - angle 45°
Bill of material
DMO 45 NW 16 S
DES
Identifier
DMO 45 NW 16 S
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
20 mm
G1
Thread G1
M 30 x 2
L1
Length L1
36.0 mm
SW
Width across flats SW
30 mm
S1
Width across flats S1
36 mm
OR
O-ring OR
16.3 x 2.4
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.